XGB CCA
prysmian.product.description_caption
XGB Cca is a halogen-free power and control cable with a high level of fire safety.
The cable is designed for humid spaces and can be installed in high ambient temperatures and in cable bundles.
The halogen-free composition of the cable also enables high-quality, fire-safe installations. Because this cable is easy to strip, it can be processed easily.
XGB Cca meets fire grade Cca-s1,d2,a1 according to NEN-EN 50575 for use in buildings with a high fire risk according to NEN 8012.