VOB Eca
prysmian.product.description_caption
VOB is a vinyl installation wire. The wire is processed in installation tubes and used in building installations,
residential construction and OEM.
Because this assembly wire is easy to strip, it can be processed easily. The wire is very retractable and, therefore, faster and easier to handle. The UV and ozone resistant properties guarantee a long service life.
VOB installation wire with a nominal conductor diameter of 1.5 mm2 or 2.5 mm2 is available in the special, robust Octabox packaging. VOB meets fire grade Eca according to NEN-EN 50575 for use in buildingswith a low fire risk according to NEN 8012.