EXVB ECA
prysmian.product.description_caption
EXVB Eca is a power and control cable with a high level of fire safety.
The cable is designed for humid spaces and can be installed in high temperatures and in cable bundles.The installation cable is suitable for building
installations, residential construction, industrial installations, and data centres.
The PVC composition of the cable also enables high quality installations.
Because this cable is easy to strip, it can be processed easily.
EXVB Eca meets fire grade Eca-s1,d2,a1 according to NEN-EN 50575 for use in buildings with a low fire risk according to NEN 8012.