XVB CCA
prysmian.product.description_caption
XVB Cca is a power and control cable with a high level of fire.
XVB Cca cable is designed for humid spaces and can be installed in high temperatures and in cable bundles.
The PVC composition of the cable also enables highquality, fire installations.
Because this cable is easy to strip, it can be processed easily.
XVB Cca meets fire grade Cca-s3,d2,a3 according to NEN-EN use in buildings with a high fire risk according to NEN 8012.